Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Low GWP Refrigerant, Standard Type Circulating Fluid Temperature Controller – HRSF

Environmentally friendly efficiency

  • Optimise the quality of your process – Great temperature stability, up to ±0.1 °C
  • Peace of mind with F-gas compliance – R454C refrigerant used (GWP:146)
  • Get that smart solution that will give you proactive control – Remote control to manage any anomalies or incidents
  • Expand your application range ‒ useable in harsh environments, from -20 to + 45 ºC.

I još puno više

  • Circulating Fluid Temperature Controller. Water or Air-cooled
  • Cooling capacity: From 15.7 to 20.5 kW (50 Hz)
  • Temperature stability: ±0.1 °C
  • Set temperature range: 5 ~ 35 °C
  • With heating function and self-diagnosis
  • Serial communication.

Configure your product

 
Cooling Capacity
Cooling Method
Thread
Caster Adjuster-Foot
Fluid Fill Port
DI Water Piping
High-Pressure Pump