Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LFE-X8, 3-colour Display, Electromagnetic Type Digital Flow Switch, Piping Connection Parts: Stainless Steel 304

  • Piping connection parts material: Stainless steel 304
  • Applicable fluid: water, water-soluble coolant
  • Rated flow ranges: from 0.5 to 200 l/min
  • Port sizes: 3/8, 1/2, 3/4, 1
  • Outputs: NPN/PNP and analogue (voltage or current)
  • IP65
  • Insulated and non-insulated types available
  • Integrated and remote display types available.

Configure your product

LFE-X8
Rated Flow Range
Output Specifications
Port Size
Thread
Option
Insulated Type