Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEYG, Electric Actuator, Guide Rod Type, AC Servo Motor (100/200W)

  • Body sizes: 25, 32
  • Maximum work load: 60 kg (horizontal); 46 kg (vertical)
  • Maximum pushing force: 736 N
  • Maximum stroke: 300 mm
  • Positioning repeatability: ±0.02 mm
  • Motor available with either incremental 17-bit or absolute 18-bit encoder
  • Bearing types: sliding bushings or ball bushing bearings
  • Maximum allowable rotational torque: 5.76 N•m (sizes 32, 40; stroke dependent)
  • Non-rotating accuracy of plate: ±0.05° (slide bearing); ±0.06° (ball bushing bearing)

Configure your product

 
Accuracy
Size
Bearing Type
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Guide Option
Actuator Cable Type
Cable Length
Driver Type
I/O Connector