Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEYG, Electric Actuator, Guide Rod, Motorless

  • Body sizes: 25, 32
  • Maximum work load: 60 kg (horizontal); 44 kg (vertical)
  • Maximum pushing force: 736 N 
  • Maximum speed: 1200 mm/s
  • Maximum acceleration: 5,000 mm/²
  • Maximum stroke: 300 mm
  • Positioning repeatability: ±0.02 mm
  • Bearing types: sliding bushings or ball bushing bearings
  • Non-rotating accuracy of plate: ±0.05° (slide bearing); ±0.06° (ball bushing bearing)

 

Configure your product

 
Accuracy
Size
Bearing Type
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Guide Option