Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEY-X5, Electric Actuator, Rod Type, Dust/Drip Proof (IP65) (AC Servo Motor: 100/200 W)

  • IP65 environmental rating. AC servo motor and cable are IP65 rated without an enclosure
  • Body sizes: 25, 32
  • Maximum work load: 60 kg (horizontal); 46 kg (vertical)
  • Maximum pushing force: 736 N
  • Maximum stroke: 500 mm
  • Positioning repeatability: ±0.02 mm
  • Motor available with either incremental 17-bit or absolute 18-bit encoder
  • Lube-retainer retains grease oil film on rod

Configure your product

 
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Rod End Thread
Mounting
Actuator Cable Type
Cable Length
Driver
I/O Connector