Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEY, Electric Actuator, Rod Type, Motorless

  • Body sizes: 25, 32, 63
  • Maximum pushing force: 1,910 N 
  • Maximum speed: 1000 mm/s
  • Maximum acceleration: 5,000 mm/s²
  • Positioning repeatability: ±0.02 mm
  • Stroke range: 30 to 800 mm in 100 mm increments

Configure your product

 
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Dust/Drip Proof
Rod End Thread
Mounting