Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Large Slider Type, Belt Drive Motorless Electric Actuator – LET-X11

Your motor, our actuator. Move heavy loads.

  • Create the best possible solution for you – Use your own motor and driver.
  • Transfer loads over long distances – Up to 240 kg horizontally and 200 kg vertically. Stroke up to 3000 mm.
  • Boost speed and productivity – Able to up to 5000 mm/s speed, 50000 mm/s² acceleration.
  • Optimise your application – Motors from a large number of companies to choose from.

I još puno više

  • Body size: 80, 100
  • Stroke: 300 to 3000 mm
  • AC servo motor 750 W
  • Compatible with several motors: Mitsubishi Electric Corporation, KEYENCE CORPORATION, FANUC CORPORATION and more.

Configure your product

 
Size
Lead (mm)
Stroke