Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEJS, Electric Actuator, High Rigidity Slider Type, Ball Screw Drive, Motorless

  • Body sizes: 40, 63 
  • Maximum work load: 85 kg
  • Maximum speed: 1200 mm/s (H lead)
  • Maximum acceleration: 20,000 mm/s²
  • Positioning repeatability: ±0.02 mm
  • Stroke range: 200 to 1500 mm in 100 mm increments

 

Configure your product

 
Accuracy
Size
Motor Type
Lead Screw
Stroke