Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEJB, Electric Actuator/High Rigidity Slider Type Belt Drive

  • High-precision and high-rigidity with a double axis linear guide construction, which allows the support of eccentric loads and reduces deflection.
  • Compactness with low profile and low centre of gravity:Workpiece does not interfere with the motor, as table height is larger than motor height.
  • Belt drive LEJB
  • Max. work load: 85 kg (horizontal)
  • Max. stroke: 1500 mm
  • Max. speed: 1200 mm/s

Configure your product

 
Size
Motor type
Lead Screw
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Driver type
I/O Cable Length