Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEFS, Electric Actuator, Slider Type, Ball Screw Drive, Motorless

  • Body Size: 25, 32, 40
  • Maximum work load: 60 kg
  • Maximum speed: 1200mm/s (H lead)
  • Maximum acceleration: 20,000 mm/s²
  • Stroke range: 100 to 1000 mm in 50 mm increments
  • ±0.02 mm

Configure your product

 
Series
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Auto Switch Mounting Bracket
Seal Band Stopper
Positioning Pin Hole