Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEFB, Electric Actuator, Slider Type, Belt Drive, Motorless

  • Body sizes: 25, 32, 40
  • Maximum work load: 25 kg
  • Maximum speed: 2000 mm/s
  • Maximum acceleration: 20,000 mm/s²
  • Positioning repeatability: ±0.08 mm
  • Stroke range: 300 to 3000 mm in 100 mm increments

Configure your product

 
Series
Size
Motor Mounting Position
Motor Type
Lead
Stroke
Auto Switch Mounting Bracket
Positioning Pin Hole