Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Electric Stopper Actuator – LEB

Stop it. Every motion, perfectly controlled.

  • Ensure a precise stop – Reliable & smooth stoppage of loads up to 800 kg.
  • Integrate it according to your needs – Controllerless type, easy to start up and saves on space. Controller type, versatile and safe through multiple protocols with STO sub-function.
  • Enhance energy saving – No power consumption during raising or holding.

I još puno više

  • Body size: 32, 40, 50, 63 and 80 mm
  • Stroke: 20 to 40 mm
  • Step motor type.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir