Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

L(D)ZC, Electric Cylinder

  • Simple extension and retraction motion control.
  • It is possible to control with only ON/OFF signals.
  • The cylinder operation is stable.
  • Two 24 VDC motor sizes: ø16 and ø25.
  • Three different lead screw pitches.
  • Low noise generation (LZC3* - 41dB).
  • Guide rod design type.
  • Lateral load for the rod end is permissible within limits.
  • Available with two cover options.
  • Option for foot mounting brackets.
  • Compact auto switch can be directly mounted.
  • Male & female rod end thread options.
  • Power, control & motor cables are available as accessories.

Configure your product

 
Built-in Magnet
Mounting
Cylinder size
Thread Lead
Stroke
Motor Size
Rod End Thread
Cover Specification
Auto Switch
Number