Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

L(D)ZB, Electric Cylinder - Basic Type

  • Simple extension and retraction motion control.
  • It is possible to control with only ON/OFF signals.
  • The cylinder operation is stable.
  • Two 24 VDC motor sizes: ø16 and ø25.
  • Three different lead screw pitches.
  • Low noise generation (LZC3* - 41dB).
  • Round body design.
  • Four types of mounting brackets.
  • Sealed lead screw mechanism.
  • Auto switch can be mounted with a mounting band.
  • Male & female rod end thread options.

Configure your product

 
Built-in Magnet
Mounting
Cylinder size
Thread Lead
Stroke
Motor Size
Rod End Thread
Auto Switch
Number