Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

KQ2-NEW

  • One-touch fitting, a general purpose polypropylene material
  • Applicable tubing from Ø 2 to Ø 16
  • Threads, sizes: M, R, Rc, G, NPT, UNF, UNI from M3 to 1/2
  • Operating pressure range: -100 kPa to 1 MPa
  • Fluid temperature: -5 to 60 °C, water: 0 to 40 °C
  • With sealant.

Kategorije