Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

JXCE1/91/P1/D1/L1/M1, Step Motor Controller

  • Up to 64 lines of step data
  • Positioning and pushing operations
  • Absolute and relative movements
  • Screw bracket or DIN rail mounting
  • 6 LED status indicators
  • 3 rotary switches for setting IP address
  • Software configuration via laptop or teaching box (software and box sold separately)

Configure your product

 
Driver Type
Driver mounting
Communication Plug Connector
Actuator type
Table accuracy
Bore Size
Bearing type
Motor Mounting Position
Motor Type
Motor size
Lead
Finger Option
Max. rotating torque (Nm)
Lead screw type (For LEPY, LEPS)
Stroke
Rotation angle