Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Clean Design Manifold Valve - JSY5000-H

Control your food production needs

  • Withstand adverse environments - IP69K compliant
  • Use it safely in food applications - Easy to clean and FDA compliant
  • Increase your productivity in reduced spaces – Up to 1600 l/min in single-unit and manifold design
  • Get ready for IIoT with IO-Link - Exchange data and parameters remotely via network.

I još puno više

  • Low fluid accumulation and easy to clean
  • Power consumption: 0.15 W (low wattage type); 0.4 W (standard)
  • Metal parts are made of stainless steel 316 with high anti-corrosion performance
  • Sub-plate (single unit) available
  • Lead wire type available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir