Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Pulse valve − JSXF/JSXF-P/JSXFA

An impulse towards efficiency

  • Increased pulse blow efficiency – High-peak pressure
  • Safe energy – Low air consumption & fast response time
  • Guaranteed endurance – 10 million cycles or more thanks to its elastomer diaphragm
  • Quick and simple installation – Compression fitting and immersion type available.

I još puno više

  • Applicable fluid: air
  • Port size: 3/4" to 2"
  • High-peak pressure and low air consumption
  • Long service life: 10 million cycles
  • Fast response time
  • Easier maintenance: springless diaphragm.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir