Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

JSX, General Service 2 Port Direct Operated Solenoid Valve, N.O.

  • Standard stainless-steel body, IP67 protection rating
  • 1/8" to 3/8" NPT, G, and Rc port
  • NBR, FKM and EPDM seal material
  • 360-degree coil rotation
  • UL, CE and NSF compliant
  • Available with M12 connector

Configure your product

 
Size
Body Material
Seal Material
Orifice Diameter/Port Size
Thread Type
Rated Voltage
Electrical Entry
Oil-free Option
Bracket