Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Slim Bar Type Ionizer, Separate Controller – IZT44/45

Neutralise static in restricted spaces

  • Reach hard-to-access workpieces – Compact bar dimensions (23 mm height, 20 mm width)
  • Maximise installation and setup – Choice of simplified and multifunctional controller module
  • High powered static removal – Close density of emitters provides high speed operation
  • Expand and adapt configuration easily – Branch connection of multiple bars to single controller by plug and play is possible.

I još puno više

  • IZT44: Integrated power supply type/ IZT45: Separate power supply type
  • Powerful static elimination is possible without air supply
  • Up to 8 ionizers can be connected to a controller
  • Up to 4 high voltage power supply modules can be connected to one controller
  • Multiple alarms & functions
  • IZTP41-L: Compatible with IO-Link
  • M12 power supply cable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir