Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

IZT43, Nozzle Ionizer, Separate Controller and Power Supply Module

  • Power supply voltage: 24 VDC ±10%
  • Static charge control: +/-30V or less, with auto-balancing
  • Cartridges: high speed or energy saving, with tungsten emitters
  • One-touch fittings: ø6mm (metric) or ø1/4" (inch), straight or elbow
  • 2 bracket styles for nozzle mounting
  • DIN rail brackets available for controller and power supply

Configure your product

 
Emitter Cartridge Type
High Voltage Cable Length
One-touch Fitting
Input/Output
Power Supply Cable Length
Communication Cable Entry Direction/Length
Nozzle Bracket
DIN Rail Mounting Bracket