Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

IZT40/41/42

IZT40/41/42
  • Separate controller bar type ionizer
  • Potential amplitude: As low as 25 V or less
  • Rapid neutralisation of static electricity: As fast as 0.1 s.
  • Compact: Height 37 mm x Width 30 mm
  • One controller can control a maximum of 4 ionizers
  • Monitor and operate bars which are installed in an inaccessible location
  • Multiple alarms & functions.

Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja