Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Bar Type Ioniser – IZS51

Optimise air, eliminate static

  • Streamline the control of static ‒ Option for integrated 2-port valve for reduced consumption and installation labour.
  • Reduce setting errors and setup time ‒ IO-Link communication for monitoring of operating status.
  • Get more information at a glance ‒ Integrated LCD display.
  • Go for a seamless installation ‒ Compact and flat profile. Electrical connection and piping on the same side. Integrated power supply.

I još puno više

  • High speed static neutralisation: as fast as 0.1 s
  • Low maintenance cartridge
  • Auto balance function
  • 2 types of brackets are available: angle adjustment or space reduction
  • Ionizers can be set with a remote controller
  • Drop prevention cover available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir