Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ISE20, Digital Pressure Switch, 3-Screen/3-Color Display, Positive Pressure

  • 3-Screen Display High-Precision Digital Pressure Switch.
  • 1 output.
  • Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
  • Pressure range: -0.1 to 1 MPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 25mA or less.

Configure your product

 
Output Specification
Unit Specification
Piping Specification
Option 1
Option 2
Option 3