Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Refrigerated Air Dryer - IDFA

Reliable moisture control for superior performance

  • Remove moisture from compressed air ‒ Decrease outlet air pressure dew point as low as 3 ºC
  • Find the right solution for your application ‒ Air flow capacity up to 1340 m³/h
  • Take care of the planet ‒ Low GWP refrigerant (R1234yf) options.

I još puno više

  • Port size from 3/8 to 2 1/2
  • Inlet air temperature up to 50, 60 or 65 °C.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Size
Voltage
Cool Compressed Air Output
Anti-corrosive Treatment
Refrigerant
Chinese Labels and a Chinese Operation Manual
Medium Air Pressure               
Circuit Breaker
Terminal Block
With timer-type solenoid valve