Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

HRSE, General Purpose Compact Chiller, Basic, 230 VAC

  • Power supply: 230V AC.
  • Good cooling capacity: 1000/1400/1900 W.
  • Energy Saving by Triple Control.
  • Temperature Stability: ± 2.0 ºC.
  • Set temperature range: 10 to 30 ºC.
  • Maximum ambient temperature: 40 ºC.
  • Low noise design: -57 dB.

Configure your product

 
Cooling Capacity
High-pressure pump