Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

HRS200, Large Capacity, General Purpose Chiller, 460 VAC

  • Cooling capacities: 20.5
  • Temperature range setting: 5 to 35°C
  • Temperature stability:  ±1°C
  • Power supply requirement: 3-phase 460 VAC (60 Hz)
  • Waterproof specification: IPX4
  • Circulating fluid: tap or deionized water or 15% ethylene glycol solution

Configure your product

 
Thread Type
Option 1
Option 2