Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

HRGC, Refrigerated Thermo-cooler

  • HRGC series refrigerated thermo-cooler makes cooling water easily available, any time, anywhere
  • Universal in voltage: single phase 200 to 230 VAC, 50/60 Hz
  • Compliant with overseas standards: CE
  • Environmentally friendly: RoHS directive compliant, Refrigerant R407C
  • Energy saving: Stop-idling function (for ±1°C type)
  • Options include w/earth leakage breaker and communications function (RS485)

Configure your product

 
Cooling Capacity
Cooling Method
Temperature Stability
Piping Thread Type
Option 1
Option 2
Option 3