Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

RHC

RHC

High speed or high load cylinder applications frequently require additional speed and flow control devices to control the stopping of the load. SMC's RHC series features a longer cushion design which is capable of stopping heavy or high speed loads while maintaining the simplicity of a standard air cushion cylinder. This enhanced cushion allows the kinetic distance, which results in the ability to absorb up to 23.8 ft-lb of energy and operate reliably at speeds up to 118 in/sec. Even with the improved performance of the RHC, cushion adjustment remains as simple as adjusting the cushion needle valve.


Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja