Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Flame Resistant Double Layer Polyurethane Tubing - TRBU

Spatter proof

  • Prevent welding spatters from damaging the tubing – Flame-Resistant equivalent to UL-94 Standard V-0
  • Use the same tube for different fluids – Compatible with water and air
  • Install your piping in moving systems – Good flexibility
  • Save on labour and avoid inner tubing exposure – Peeling of the outer layer not required (TRBU-X259).

I još puno više

  • Applicable tubing O.D.: Ø 3.2 to Ø 12 mm
  • Length per reel: 100 m
  • Operating temperature: -20 to 80 °C.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir