Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

EX600, End Plate

  • Enclosure: IP67 (Manifold Assembly)
  • Operating temp. range: -10~50° C
  • Operating humidity range: 35~85%RH (no dew condensation)
  • Standard: CE marking, UL recognition (CSA)
  • Weight: 170g and 175g

Configure your product

 
Connector
Mounting Method