Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

EX600, Digital Output Unit

  • Output style: PNP, NPN
  • Enclosure: IP67 or IP40 (manifold assembly)
  • Output connector: M12(5Pin), 4 connector
  • Operating temp. range: -10~50° C
  • Standard: CE marking, UL recognition (CSA)
  • Weight: 300g

Configure your product

EX600-DYP
Output Polarity
Connector and Number of Points