The EX180 serial interface unit controls up to 32 solenoid outputs, and is compatible with series SJ2000/3000 valves. Available protocols include DeviceNet, and CC-Link.
The EX180 serial interface unit controls up to 32 solenoid outputs, and is compatible with series SJ2000/3000 valves. Available protocols include DeviceNet, and CC-Link.
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
EX180-S
Dostava: konfiguracija možda nije dostupna na zalihama. Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili kontaktirajte SMC
za daljnju pomoć