Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Electric Gripper for Collaborative Robots – LEHR

Electrify collaboration, elevate efficiency

  • Fit it perfectly into your cobot – Certified by leading collaborative robot manufacturers for use in their robots
  • Simplify your installation and setup time – Plug&Play solution for your cobot, just by connecting one M8 cable
  • Assure drop prevention without energy consumption – Slide screw drive provides self-locking mechanism that will maintain the grip
  • Cut your downtime – Battery-less absolute encoder resumes finger movement from last position without returning to home.

I još puno više

  • Electric gripper certified by the following collaborative robot manufacturers:
    • UNIVERSAL ROBOTS, FANUC CORPORATION
  • Compatible with ISO 9409-1-50-4-M6 (Mechanical Interface: Standard of Mounting Dimension for Robot End)
  • Wide gripping force, expanding current range in products for cobots:
    • From 60 to 140 N
  • Plug & play configuration for: UNIVERSAL ROBOTS, FANUC CORPORATION
  • Repeatability: ±0.1 mm.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir