Katalog proizvoda
SMC's horizontal type LEHF, 2-finger electric grippers are structured to maintain workpiece gripping force in the event of an emergency stop or restart. An encoder makes it possible to confirm positioning and to output length measurements. The LEHF series is available in standard or long stroke models.
SMC's vertical type LEHZ, 2-finger electric grippers are structured to maintain workpiece gripping force in the event of an emergency stop or restart. An encloder makes it possible to confirm positioning and to output length measurements. The LEHZ series is lightweight, and body sizes 10, 16, 20 and 25 are available with a compact motor size.
The LES series electric slide table actuator uses a compactly-integrated, recirculating linear guide for high rigidity and high precision. When the LES is ordered with the controller, initial data of the actuator is preset in the controller allowing start-up in a short time with the "easy mode". Two types of built-in motors (step or servo) are available. The series can be top or bottom mounted. In addition, the LES series is available in an optional symmetric style (reversed table and cable positions from the standard model).
Machine builders looking for a simple electric cylinder that can operate like a pneumatic cylinder, now have the answer following the launch of the new Series LZ from automation control experts SMC.Available in two body types, with both lead screw and motors size options, the twelve model LZ Series cylinder range are all powered by 24VDC motors which provide both stable and efficient end to end performance.Designed for use with a LC3F Directional Control Driver that can be operated just like a solenoid valve, using simple on/off signals, operational speeds of up to 200mm/s and thrusts up to 196N are possible. Additional performance features of the LC3F unit are that output thrust can be easily altered by simply adjusting its fully integrated trimmer switch.With multiple mounting choices including foot, front flange and front trunnion and either fully or partly covered cylinder body options, stroke lengths can be selected up to 200mm which further confirms that the new LZ Electric Cylinder range is the perfect solution for simple, end to end, applications without the need for compressed air.