Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-VT317, 3 Port Direct Operated Poppet, All Types

  • Compatible with battery manufacturing
  • 3 Port Direct Operated Poppet.
  • Rubber Seal.
  • Actuation: Direct operated 2 position single solenoid.
  • Operating pressure range: 0 to 0.9 MPa.

Configure your product

25A-V317-D-Q
Body
Valve specification
Voltage
Electrical entry
Indicator light and surge voltage suppressor
Port size
Thread