Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

2-Port Solenoid Valve - JSX/JSXD/JSXZ/JSXU

Designed to resist

  • Withstand your most adverse environmental conditions - Stainless steel construction and IP67 enclosure
  • Save energy - Power consumption of only 2 watts
  • Ease your installation - Coil can be rotated 360 degrees.

I još puno više

  • Applicable fluid: air, water, steam, heated water, vacuum or oil
  • Flow rate up to 700 l/min (water)
  • Orifice diameter: 1.6 to 50 mm
  • Port size: 1/8" to 2"
  • Body material: stainless steel, brass, bronze and aluminium
  • Coil material: stainless steel.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

JSX1U--
Size
Body Material
Seal Material
Orifice Diameter, Port Size
Thread Type
Rated Voltage
Electrical Entry
Oil-free Option
Bracket