<ul><li>Integration of three processes - static neutralisation, dust removal and dust collection - in a single box thanks to a structure that separates ion blow and air blow.</li><li>Efficient static neutralisation with a diffusion-type nozzle.</li><li>Dust removal with dedicated nozzles for the air blow.</li><li>Dust collection with a maintenance-free pneumatic dust collector.</li><li>Use of emitters that are easy to remove, replace and clean.</li><li>Optional photoelectric sensor reflecting plate for automatic workpiece detection.</li></ul>
Integration of three processes - static neutralisation, dust removal and dust collection - in a single box thanks to a structure that separates ion blow and air blow.
Efficient static neutralisation with a diffusion-type nozzle.
Dust removal with dedicated nozzles for the air blow.
Dust collection with a maintenance-free pneumatic dust collector.
Use of emitters that are easy to remove, replace and clean.
Optional photoelectric sensor reflecting plate for automatic workpiece detection.
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
ZVB-B
Dostava: konfiguracija možda nije dostupna na zalihama. Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili kontaktirajte SMC
za daljnju pomoć