Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

D-Z73/Z80-588, Reed Switch, Direct Mounting, Grommet, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 100VAC/48V DC (4 to 8V DC).
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: MGQ, MVGQ, MGP, CXS, RSH, MY1B, MY1M, MY1C, CY1R, MY1H, ML2B, MGF, CY1H.

Configure your product

D--588
Model
Lead Wire Length