Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

D-F79W/F7PW/J79W, 2 Colour Indication Style Solid State Switch, Rail Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: CDJ2, CDVJ3, CDVJ5, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CE1, MK, MK2, CXT.