Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CY3B, Rodless Cylinder, Magnetically Coupled, (Basic)

  • Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500, 3000, 5000 mm
  • Minimum operating pressure: 0.12 ~0.16 MPa (17 ~ 23 psi)
  • Speed: 50 ~ 500 mm/sec.
  • Options include: Heat Resistance 150°C (XB6), Low Speed, 15 ~50 mm/sec (XB9), Ultra Low Speed, 7 ~ 50 mm/sec (XB13), High Speed, 1500 mm/sec (X160), Hard Chrome Plating (X322)

Configure your product

 
Bore Size
Port Thread
Stroke
  []
Made to Order