Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CS2

CS2

Series CS2 air cylinder is a double acting, non-lube air cylinder. Aluminum die-cast is used for both the rod and head covers, which means a maximum weight reduction of approximately 50% (basic 125mm bore, 100mm stroke).  This series is available in bore sizes 125mm, 140mm and 160mm with maximum strokes up to 1600mm (depending on the mounting configuration).  Air cushions are standard on both ends.  Other options include auto switches, rod boots, and Rc, NPT or G thread types.


Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja