Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CRB2-Z

CRB2-Z
We have introduced an upgraded version of our CRB2 Series vane type rotary actuator, which in addition to the double shaft, features a single shaft as standard. The CRB2-Z offers easier piping due to the parallel location of the ports, which can be side or axial ported, demonstrating our ongoing commitment to improve the performance and functionality of our products. With four rotating angle options, ranging from 90° to 270°, the CRB2-Z has the flexibility to be used within tight spaces. It can also manage heavier loads thanks to the double vane type which has twice the torque capacity of the single vane option but with the same dimensions. There is also the optional use of an auto switch unit – in which the auto switches can be secured in any position in the circumferential direction – and / or an angle adjustor unit, both of which can be directly mounted onto the actuator's body.

Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja