Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) Serija LEFSW Opis proizvoda Katalog značajki Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) A dust-tight and water-jet-resistant (IP65 equivalent) slider type productNewly developed special wear-resistant seal bandA special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.With internal battery-less absolute encoderRestart from the last stop position is possible after recovery of the power supply.Reduced maintenance (No need to manage or replace batteries)Work load:Max. 65 kg (Size 40, Lead B)Stroke:Max. 1200 mm (Size 40). Detaljni katalog
Motorless Type Serija LET-X11 Opis proizvoda Katalog značajki Motorless Type A large slider type (LET-X11 series) has been added [New]Your motor and driver can be used togetherManufacturers of compatible motors: 18 companies. Detaljni katalog
Air Flow Controller Serija IN502-44/45/46 Opis proizvoda Katalog značajki Air Flow Controller A rated control flow rate range of 200 to 2000 l/min has been added. [New]Automatic flow rate adjustment is possibleDry air, N2Control accuracy: ±5 % F.SResponsiveness: 0.5 s or lessSpace saving/Reduced piping, wiring, and installation laborVarious types of grease can be selectedGrease compatible with low dew points, White vaseline, Grease for foodIO-Link compatible. Detaljni katalog
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Serija HRZF Opis proizvoda Katalog značajki Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Low GWP refrigerant chillerGWP: 148∗ ∗ Based on the IPCC AR4EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump. Detaljni katalog
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Serija ASG Opis proizvoda Katalog značajki Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Improved corrosion/heat resistance with the all stainless steel exteriorPossible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be usedMaterial: Stainless steel 316 (External metal parts)∗, FKM (Seal)∗ Stainless steel 304 is used as the material for parts other than body A.Max. operating temperature: 150 °CNSF H1 grease. Detaljni katalog
Pulse Blow Valve Serija AXTS040-X202 Opis proizvoda Katalog značajki Pulse Blow Valve The peak pressure of repeatedly colliding air permits efficient blowingCO2 emissions (Air consumption) : 50% reductionControl for pulse generation is not required.Pulse blow can be used by simply supplying air.Built-in pilot valve construction allows for stable blowing. Detaljni katalog
Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Serija MXH2 Opis proizvoda Katalog značajki Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Size Ø 25 have been added. [New]Same width as size Ø 20Allowable moment: Max. 1.4 times greater than that of size Ø 20Improved linear guide rigidity reduces the amount of table displacement by 48%Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]Weight: Max. 6% reduction (194 g→182 g)Dimensions for mounting and length are equivalent to the existing MXH series. Detaljni katalog
Elastic Finger Serija MH-X7654 Opis proizvoda Katalog značajki Elastic Finger Rubber sheet fingers enable gripping of an indefinite workpieceDesign of the finger according to the workpiece shape is not requiredAllows for gripping of tightly packed workpiecesThe elastic finger mounting attachment to be produced by the customerMaterial- Silicone rubber (Blue)This product is made of materials compliant with FDA(U.S. Food and Drug Administration) regulations as well as Japan Food Sanitation Act standards- EPDM (Black). Detaljni katalog
Compact Cylinder/High Power Type Serija CQE Opis proizvoda Katalog značajki Compact Cylinder/High Power Type Theoretical output: 1.5 timesThis is done even with the same external dimensions of the CQ2 seriesThe theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shapeContributes to a lower pressure air lineSupply pressure decreaed by 0.17 MPaThe same theoretical output is available even when the supply pressure to the cylinder is decreased. Detaljni katalog
Manifold Controller Serija JXD1-M Opis proizvoda Katalog značajki Manifold Controller Up to 16 axes can be connectedMax. 8 driver units can be connectedFanless design (no cooling fan)No cooling fan = No need to worry about fan replacementOperating temperature range: 0 to 55°CCommunication protocolCC-LinkEtherNet/IP™Cables, etc. can be attached from the front. Detaljni katalog