Energy Saving, Exhaust-Recovery Booster Regulator Serija VBAE Opis proizvoda Katalog značajki Energy Saving, Exhaust-Recovery Booster Regulator CO2 emissions (Air consumption) :Max. 40% reduction(Based on SMC's measuring conditions)Driven by reusing the exhaust airIncrease factory air pressure by 1.7 times Air-only operation that requires no power supply, and allows for easy installationOperation noise: 65 dB (A)15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC's measuring conditions)Charging time: Max. 50% shorterReduced maintenance frequency due to improved life(Based on SMC's measuring conditions)Compatible with vertical and horizontal installationMounting interchangeability with the existing model (VBA series). Detaljni katalog
Standard Air Cylinder (Square Cover) Serija MB2 Opis proizvoda Katalog značajki Standard Air Cylinder (Square Cover) 3 times better durability due to the air cushion + rubber bumper structureAllowable kinetic energy: Max. 1.5 timesHas the same kinetic energy as the existing MB series product which is 1 size largerCO2 emissions (Air consumption) can be reduced by up to 39%CO2 emissions (Air consumption) can be reduced due to downsizing (Air consumption for one cycle)The overall length, mounting dimensions, and mounting brackets are interchangeable with the existing MB series product. Detaljni katalog
Electric Vacuum Gripper for Collaborative Robots Serija ZXPE5 Opis proizvoda Katalog značajki Electric Vacuum Gripper for Collaborative Robots Can be used with the collaborative robots of 4 companiesUNIVERSAL ROBOTSOMRON/TECHMAN ROBOT [New]FANUC CORPORATION [New]ASKAWA Electric Corporation [New]A vacuum gripper that doesn't require an air sourceOperation possible by simply connecting an electrical wire connectorCan be used without an air source due to the built-in vacuum pumpUnitization of the peripheral devices required for adsorptionThe vacuum pump, atmospheric release valve, pressure monitor, and cups have been integratedCurrent consumption: Max. 64% reductionEnergy-saving operation possible via automatic/manual modesLightweight: 556 gA wide variety of cup variations are available to support a wide range of workpiece shapesStandards: Conforming to ISO9409-1-50-4-M6. Detaljni katalog
Longer Life Cylinder Serija C55-XB24 Opis proizvoda Katalog značajki Longer Life Cylinder New technology offers at least 4 times better durabilityThe maintenance intervals will be extendedEmploys the same specifications and dimensions as the existing model, C55 ISO Cylinder seriesISO Standards (21287). Detaljni katalog
Compact 5-Port Solenoid Valve A top-ported type Serija JSY3000 Opis proizvoda Katalog značajki Compact 5-Port Solenoid Valve A top-ported type A top-ported type has been added to the JSY3000 series4(A) and 2(B) port output pressure detection is possible(Caution) The mounting bases are side ported. Detaljni katalog
64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Serija JSY3000-L Opis proizvoda Katalog značajki 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points∗ Stations are only available in multiples of 4Space saving, Reduced number of SI units, Reduced wiring and wiring work. Detaljni katalog
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Serija JSY3000-P Opis proizvoda Katalog značajki Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Solenoid valves and electro-pneumatic regulators can be connected to the same manifoldValve stations/Number of outputs: For 4 to 64 stations∗ /128 points∗ Stations are only available in multiples of 4Electro-pneumatic regulator stations: 1 to 4 stationsI/O unit stations: Max. 8 stationsEquipment integration allows for the centralized management of control and wiring as well as reduced wiringReduced wiring, Reduced number of SI units, Reduced wiring work, Compact. Detaljni katalog
Separate Controller Ionizer / Slim Bar Type Serija IZT44/45 Opis proizvoda Katalog značajki Separate Controller Ionizer / Slim Bar Type Powerfully eliminates static electricity from highly charged workpiecesPulse AC type, High density emitter arrangement (6 times the number of emitters∗)∗ Compared to the existing modelCan be mounted in a narrow space (Height 23 mm x Width 20 mm)Can be installed through gaps between equipmentImproved installation, replacement, and maintenance in narrow spacesPowerful static elimination is possible without air supplyHigh speed static elimination: Discharge time reduced by approx. 60%2-way directional static elimination using branch cables2 ionizer bars can be connected to one high voltage power supplyUp to 4 high voltage power supply modules can be connected to one controller (IZT45)Flexible layout possible with various module connection methods (IZT45)Controller to Bar maximum installation distance: 15 m. Detaljni katalog
Vacuum Gripper System (Foam Type) Serija ZGS Opis proizvoda Katalog značajki Vacuum Gripper System (Foam Type) Suitable for the palletizing and depalletizing of corrugated cardboard, etc.Combines all functions required for adsorptionEjector unit(Ejector, Supply valve/Release valve, Silencer, Pressure switch)Can be used immediately by simply connecting 1 electrical cable and air pipingWeight: 3.9kg∗ Reduces the load on robots∗ For ZGSNPK-400240BS4-RM1C8CO2 emissions (Air consumption) (SMC comparison)Ejector with new design227 L/min (ANR) ← 270 L/min (ANR)Compared to ZL6H (Supply pressure: 0.6 MPa). Detaljni katalog
Electric Stopper Cylinder Serija LEB# Opis proizvoda Katalog značajki Electric Stopper Cylinder Designed in response to customers' requests for a motorized conveyor lineWith 2 control types available depending on the applicationControllerControllerlessEnsured stopper cylinder mounting interchangeability with equivalent stopper performanceEasy replacement of shock absorbers Replaceable just by loosening the set screw. Detaljni katalog