Clamp-on Type Flow Sensor IP65 Serija PFUW Opis proizvoda Katalog značajki Clamp-on Type Flow Sensor IP65 Benefit from the eight "zeros" with clamp mountingZero piping workZero leakageZero cloggingZero pressure lossZero fluid contactZero fluid contact parts material concernsZero foreign matter entry into pipingRated flow rate range from zero l/min"Easy mounting and retrofitting" reduced installation work. Detaljni katalog
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller Serija HRZC Opis proizvoda Katalog značajki Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller Non F-GasUses a CO2 refrigerantGreatly reduced GWPGWP = 1 Compliant with each country's refrigerant regulationsAs of the end of September 2024EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or more∗ "GWP" indicates the global warming potential. The values are based on the IPCC AR4Air transport possibleEliminates the need to pay for F-Gas recovery & disposalEliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan). Detaljni katalog
4-Position Dual 3-Port Valve: Body Ported/Base Mounted Serija SY5000/7000-X701 Opis proizvoda Katalog značajki 4-Position Dual 3-Port Valve: Body Ported/Base Mounted Features two 3-port valves built into one bodyThe dimensions are the same as those of the double solenoidThe 3-port valves on the A and B sides can be operated independentlyWhen used as a 3-port valve, only half the number of stations are requiredMixed mounting on the standard SY5000/7000 series 5-port solenoid valve manifold base is possible. Detaljni katalog
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) Serija PSH Opis proizvoda Katalog značajki 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) A relative humidity under pressure (inside piping) display function has been added [New]A condensation checker can prevent such problemsAllows for the visualization of humidity inside pipingDetects abnormalities prior to condensation generationCan be easily connected to any pipe you want to monitorCompact size allows for easy installationVisualization of relative humidityReal-time monitoringRemote/Condition monitoringRemote confirmation via switch output preventing condensation problems. Detaljni katalog
Biomass Tubing Serija TU/TS/T-X309 Opis proizvoda Katalog značajki Biomass Tubing Tubing according to carbon neutralityCO2 reduction amount: Max. 18.7 kg∗ Comparison with the TS series (Tubing O.D. 12 mm; Tubing I.D. 9 mm), Soft nylon tubing, 100 metres rollReduction in CO2 and greenhouse gases by reducing the use of petroleum driven raw materials, resulting in a greater contribution towards decarbonizationWhat is a biomass tube?Tubing produced from plant derived raw iomaterials such as castor seeds, etc. Detaljni katalog
Low GWP Refrigerant Chiller Thermo-chiller Standard Type Serija HRSF150/200 Opis proizvoda Katalog značajki Low GWP Refrigerant Chiller Thermo-chiller Standard Type Low GWP Refrigerant ChillerGWP: 146* *Regulation (EU) 2024/573, AIM Act 40 CFR Part 84EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuitCompatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America3-phase 400 VACLow-noise design 70 dB(A)Outdoor installation IPX4. Detaljni katalog
Suction Cup/Compatible with Metal Detectors Serija HF3A-ZP3F Opis proizvoda Katalog značajki Suction Cup/Compatible with Metal Detectors Bellows type cup with excellent cushioning and flexibilityReduces the deformation of soft workpieces such as breadThe cups and retainers are made of materials compliant with the FDA (U.S. Food and Drug Administration)dissolution test, EC directives, and Japan Food Sanitation Act standardsImproved durability due to anti-stick groovesEquipment for the food manufacturing industry HF3A- series. Detaljni katalog
Pilot Operated 2-Port Solenoid Valve Serija JSXH-X1 Opis proizvoda Katalog značajki Pilot Operated 2-Port Solenoid Valve Max. operating pressure differential: 4.0 MPaApplication examples: Blow molding, Laser processing machines, Nitrogen filling unitFluid: Compressed air, Nitrogen, Argon, Oxygen** When using oxygen, please refer to "Fluid Supply"Improved environmental resistanceDustproof/waterproof IP67 structure (IP65 for the DIN terminal)With a stainless steel coil coverLow particle generationOil-freeEasy maintenanceThe coil can be replaced by simply removing the clipPower saving (Power consumption: 6 W). Detaljni katalog
Compact Guide Cylinder ø 12, ø 16, ø 20, ø 25, ø 32, ø 40, ø 50 Serija MGPK Opis proizvoda Katalog značajki Compact Guide Cylinder ø 12, ø 16, ø 20, ø 25, ø 32, ø 40, ø 50 A type with an air cushion has been added for bore sizes ø 12 to ø 50 [New]Volume: Max. 28 % reduction (538 cm³ → 390 cm³)Weight: Max. 41 % reduction (0.32 kg → 0.19 kg)High rigidity: Optimised configuration allows for compact body with high rigidityPlate thickness increased by up to 33 %, Higher rigidityLube-retainer is added to the guide rod. Detaljni katalog
[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve Serija ASP-S Opis proizvoda Katalog značajki [Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve Flow rate control is possible via the compact indicatorModel with residual pressure release function: Cylinder pressure can be manually releasedModel without residual pressure release function: Temporary intermediate stops are possibleHorizontal and vertical types are available, which can be selected depending on the installation conditionsEasily mounted using a hexagon wrench. Detaljni katalog