Low Profile Air Gripper Serija MHF2 Opis proizvoda Katalog značajki Low Profile Air Gripper ø 25 and ø 32 have been added [New]High rigidity, Gripping point distance: Max. 170 mm (For ø 32, at 0.4 MPa)Height: Max. 66 % reductionMoment reduction when transferring workpieces72.8 mm → 25 mm (Comparison with our MHZ2 Series equivalent gripping force products)3 types of strokes available for each sizeShort stroke, Medium stroke, Long stroke. Detaljni katalog
4-Position Dual 3-Port Valve: Body Ported/Base Mounted Serija SY5000/7000-X701 Opis proizvoda Katalog značajki 4-Position Dual 3-Port Valve: Body Ported/Base Mounted Features two 3-port valves built into one bodyThe dimensions are the same as those of the double solenoidThe 3-port valves on the A and B sides can be operated independentlyWhen used as a 3-port valve, only half the number of stations are requiredMixed mounting on the standard SY5000/7000 series 5-port solenoid valve manifold base is possible. Detaljni katalog