Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Dolazi uskoro

Prikazuje se 1 do 10 od 12 stavki
Prikaz 10 | 20 | 50 | 100

Clamp-on Type Flow Sensor IP65

Serija PFUW

Clamp-on Type Flow Sensor IP65

  • Benefit from the eight "zeros" with clamp mounting
    Zero piping work
    Zero leakage
    Zero clogging
    Zero pressure loss
    Zero fluid contact
    Zero fluid contact parts material concerns
    Zero foreign matter entry into piping
    Rated flow rate range from zero l/min
  • "Easy mounting and retrofitting" reduced installation work.

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller

Serija HRZC

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller

  • Non F-Gas
  • Uses a CO2 refrigerant
  • Greatly reduced GWP
  • GWP = 1 Compliant with each country's refrigerant regulations
    As of the end of September 2024
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
    ∗ "GWP" indicates the global warming potential. The values are based on the IPCC AR4
  • Air transport possible
  • Eliminates the need to pay for F-Gas recovery & disposal
  • Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan).

4-Position Dual 3-Port Valve: Body Ported/Base Mounted

Serija SY5000/7000-X701

4-Position Dual 3-Port Valve: Body Ported/Base Mounted

  • Features two 3-port valves built into one body
  • The dimensions are the same as those of the double solenoid
  • The 3-port valves on the A and B sides can be operated independently
  • When used as a 3-port valve, only half the number of stations are required
  • Mixed mounting on the standard SY5000/7000 series 5-port solenoid valve manifold base is possible.

3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch)

Serija PSH

3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch)

  • A relative humidity under pressure (inside piping) display function has been added [New]
  • A condensation checker can prevent such problems
    Allows for the visualization of humidity inside piping
    Detects abnormalities prior to condensation generation
  • Can be easily connected to any pipe you want to monitor
    Compact size allows for easy installation
  • Visualization of relative humidity
    Real-time monitoring
  • Remote/Condition monitoring
    Remote confirmation via switch output preventing condensation problems.

Biomass Tubing

Serija TU/TS/T-X309

Biomass Tubing

  • Tubing according to carbon neutrality
  • CO2 reduction amount: Max. 18.7 kg
    ∗ Comparison with the TS series (Tubing O.D. 12 mm; Tubing I.D. 9 mm), Soft nylon tubing, 100 metres roll
  • Reduction in CO2 and greenhouse gases by reducing the use of petroleum driven raw materials, resulting in a greater contribution towards decarbonization
  • What is a biomass tube?
    Tubing produced from plant derived raw iomaterials such as castor seeds, etc.

Low GWP Refrigerant Chiller Thermo-chiller Standard Type

Serija HRSF150/200

Low GWP Refrigerant Chiller Thermo-chiller Standard Type

  • Low GWP Refrigerant Chiller
    GWP: 146* *Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant (Not available for air transport)
  • No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit
  • Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
    3-phase 400 VAC
  • Low-noise design 70 dB(A)
  • Outdoor installation IPX4.

Suction Cup/Compatible with Metal Detectors

Serija HF3A-ZP3F

Suction Cup/Compatible with Metal Detectors

  • Bellows type cup with excellent cushioning and flexibility
    Reduces the deformation of soft workpieces such as bread
  • The cups and retainers are made of materials compliant with the FDA (U.S. Food and Drug Administration)
    dissolution test, EC directives, and Japan Food Sanitation Act standards
  • Improved durability due to anti-stick grooves
  • Equipment for the food manufacturing industry HF3A- series.

Pilot Operated 2-Port Solenoid Valve

Serija JSXH-X1

Pilot Operated 2-Port Solenoid Valve

  • Max. operating pressure differential: 4.0 MPa
    Application examples: Blow molding, Laser processing machines, Nitrogen filling unit
  • Fluid: Compressed air, Nitrogen, Argon, Oxygen*
    * When using oxygen, please refer to "Fluid Supply"
  • Improved environmental resistance
    Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
    With a stainless steel coil cover
  • Low particle generation
  • Oil-free
  • Easy maintenance
    The coil can be replaced by simply removing the clip
  • Power saving (Power consumption: 6 W).

Compact Guide Cylinder ø 12, ø 16, ø 20, ø 25, ø 32, ø 40, ø 50

Serija MGPK

Compact Guide Cylinder ø 12, ø 16, ø 20, ø 25, ø 32, ø 40, ø 50

  • A type with an air cushion has been added for bore sizes ø 12 to ø 50 [New]
  • Volume: Max. 28 % reduction (538 cm³ → 390 cm³)
  • Weight: Max. 41 % reduction (0.32 kg → 0.19 kg)
    High rigidity: Optimised configuration allows for compact body with high rigidity
    Plate thickness increased by up to 33 %, Higher rigidity
  • Lube-retainer is added to the guide rod.

[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve

Serija ASP-S

[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve

  • Flow rate control is possible via the compact indicator
  • Model with residual pressure release function: Cylinder pressure can be manually released
  • Model without residual pressure release function: Temporary intermediate stops are possible
  • Horizontal and vertical types are available, which can be selected depending on the installation conditions
  • Easily mounted using a hexagon wrench.