Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Dolazi uskoro

Prikazuje se 1 do 10 od 12 stavki
Prikaz 10 | 20 | 50 | 100

Water Separator for Vacuum

Serija AMJ-D

Water Separator for Vacuum

  • Removes water droplets in the vacuum line
    Prevents vacuum equipment failures
  • Weight: Max. 30 % reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
  • Water drop removal ratio: 99 % or more
  • Better environmental resistance with 2-layer construction
    The bowl is covered with a transparent bowl guard
    Superior visibility: 360°.

Magnet Gripper/3-Position Type Ø 32

Serija MHM-X7776

Magnet Gripper/3-Position Type Ø 32

  • Allows for high-speed transfer
    Prevents the accidental attraction of a second workpiece and allows for high-speed transfer
    Improved cycle time
  • Gripper mountable on 3 surfaces (Excludes the port side)
  • Stopper (scale) allows for holding force adjustment and improved visibility.

Pin Clamp Cylinder Lateral Compact Type

Serija C(L)KQ32-X3445

Pin Clamp Cylinder Lateral Compact Type

  • Lateral Compact Type
  • Compact: Overall length: 94 mm shorter (183 mm → 89 mm)∗
  • Lightweight: Weight: 38% reduction (900 g → 560 g)∗
    ∗ Compared with the existing product CKQG32-X2081, LOW type, without lock
  • Lock mechanism to prevent the dropping of workpieces during emergency stops
  • Various clamp arm positions and port positions are available
  • Mountable on 2 surfaces.

High Speed/High Frequency Cylinder

Serija CM2/CQ2-X3423

High Speed/High Frequency Cylinder

  • Maximum piston speed: 2500 mm/s
  • Maximum operating frequency: 15 Hz
  • Kinetic energy: 1.5 times (Compared with the standard product)
  • Reduced impact due to revision of cushion structure
  • Reduced weight of moving parts (piston rod, piston, etc.).

Air Cylinder Ø 20, Ø 25, Ø 32, Ø 40

Serija CM2

Air Cylinder Ø 20, Ø 25, Ø 32, Ø 40

  • A double rod type, a single acting type, a non-rotating rod type, and a direct mount type have been added [New]
  • Made-to-order options have been added [New]
    Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant cylinder (-XC4), Heat-resistant cylinder (-XB6), etc
  • Cylinder with rod end bracket is standardised
  • Interchangeable in mounting with the existing model
  • Various mounting bracket options
    Mounting brackets suitable for various installation conditions
    Improved mounting flexibility
  • Part numbers for products with a rod end bracket and/or a pivot bracket available.

Ionizer / Bar Type

Serija IZS51

Ionizer / Bar Type

  • High speed static neutralisation: Fastest time 0.1 s
  • Space saving: Height 70 mm x Width 28 mm
    Compact and flat body
    Can be mounted in narrow spaces
  • Supports the IO-Link communication protocol
  • Low maintenance cartridge
    Concentrating the air (for reducing emitter contamination) around the emitter and the assisting air (for ion transfer)
    Reduces dirt on the emitter, compared with the existing model
  • Valve unit option
    For reduction in air consumption by stopping air purge during stand-by mode.

e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type/Guide Rod Type

Serija EQFS#H/EQY#H/EQYG#H

e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type/Guide Rod Type

  • Guide rod type EQYG□H Series [New]
    Size: 16, 25, 32
  • Easy to set up, just like air equipment
    Two position stop with no programming required
    Three position stop with no programming required
    Cycle time can be set in all control modes
  • Downsized with integrated controller, wiring saving, labour saving
    · Programless, reduced adjustment time
  • Annual CO2 emissions reduced by up to 59 % through motor control optimisation [5.8 kg-CO2e/year (14.1)]
    ∗ The numerical values vary depending on the operating conditions.

[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type/Guide Rod Type

Serija LE2F##H/LE2Y(G)#H

[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type/Guide Rod Type

  • Slider Type Belt Drive LE2FB#H Series has been added. [New]
  • Guide Rod Type LE2YG#H Series has been added. [New]
  • Compatible with manifold controller
    Up to 16 axes can be connected
  • Annual CO2 emissions reduced by up to 38 % through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)
    * The numerical values vary depending on the operating conditions
  • Battery-less absolute encoder type
    Restart from the last stop position is possible.

Lever Hand Valve

Serija VHL

Lever Hand Valve

  • Space saving, Easy to operate (Vertical type) 5-port lever valve
  • Weight reduction of up to 45 %
    * Comparison between VHL21#D-02# and VH210-#02
  • Footprint reduced by 58%
    VH20# 7750 mm2 → VHL210D 3216.5 mm2
  • Panel mounting internal height reduced by 18.6 mm
    For panel mounting
    * Comparison between VHL210D and the existing VH20# model
  • Flow rate increased by 73 %
    ∗ Comparison between VH211#-02# and VH210-#02
    (Flow rate characteristics 1 → 4/2 (P → A/B))
  • 3 operation types.

Suction Cup/With Non-slip Feature

Serija ZP3M

Suction Cup/With Non-slip Feature

  • An oval flat shape with non-slip feature has been added [New]
    Compatible with workpieces with an elongated adsorption surface
  • Longer life (More than twice that of urethane cups)
    Cup material: FS61 (Fluoro-based rubber) with excellent abrasion resistance
    Reduced number of cup replacements
  • Non-slip special ribs
    Diagonal ribs are radially arranged to secure the gripping force in all directions
    • Prevents workpiece slippage
    • Secure adsorbing and transferring are possible
  • Bowl shape with excellent flexibility
    Curved workpieces can also be adsorbed
    The pad follows the workpiece shape, making stable adsorption possible
  • Horizontal holding force: 387 N (Cup diameter ø 100)
  • Suitable for high-temperature workpieces (200 °C)
  • Suitable for workpieces with oil film
    As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.