Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Power Clamp Cylinder – CKZ5T

Designed to clamp anywhere

  • Minimise the required space – Just 343 mm of length and 131.2 mm of width (Ø 63)
  • Reduce the moment of intertia in your robot arm – As low as 3.3 kg (Ø 63)
  • Rely on it – Clamping force up to 4000 N.

I još puno više

  • Bore sizes (mm): 50, 63
  • Spatter-proof construction
  • 9 types of arm opening angles available: 15°, 30°, 45°, 60°, 75°, 90°, 105°, 120°, 135°
  • Turck and P&F proximity sensors available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir